IESNA:LM-63-2002
[TEST]P1197035
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (LDS)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]AWPF75S-BZ-LOW-3000K-POSITION 0
[LUMINAIRE]AWP Architectural Wall Pack Series - Wall Mount Luminaire
[LAMP]80 CRI, 3000K
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011]L70(102000)
[_LIFETIME PERCENTAGE] 17000
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION] Outdoor, Parking Lots,  Walkways,  Building Areas
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7974
TILT=NONE
1 7425 1 361 7 1 1 0.4 0.558333 0.691667
1 1 55.9
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90 90.5 91 91.5 92 92.5 93 93.5 94 94.5
95 95.5 96 96.5 97 97.5 98 98.5 99 99.5
100 100.5 101 101.5 102 102.5 103 103.5 104 104.5
105 105.5 106 106.5 107 107.5 108 108.5 109 109.5
110 110.5 111 111.5 112 112.5 113 113.5 114 114.5
115 115.5 116 116.5 117 117.5 118 118.5 119 119.5
120 120.5 121 121.5 122 122.5 123 123.5 124 124.5
125 125.5 126 126.5 127 127.5 128 128.5 129 129.5
130 130.5 131 131.5 132 132.5 133 133.5 134 134.5
135 135.5 136 136.5 137 137.5 138 138.5 139 139.5
140 140.5 141 141.5 142 142.5 143 143.5 144 144.5
145 145.5 146 146.5 147 147.5 148 148.5 149 149.5
150 150.5 151 151.5 152 152.5 153 153.5 154 154.5
155 155.5 156 156.5 157 157.5 158 158.5 159 159.5
160 160.5 161 161.5 162 162.5 163 163.5 164 164.5
165 165.5 166 166.5 167 167.5 168 168.5 169 169.5
170 170.5 171 171.5 172 172.5 173 173.5 174 174.5
175 175.5 176 176.5 177 177.5 178 178.5 179 179.5
180
0 30 60 90 120 150 180
3066.4 3066.4 3080.6 3080.9 3094.8 3094.8 3105.9 3116.7 3117 3127.8
3128 3138.9 3139 3149.9 3150.1 3159.3 3159.3 3167.5 3175.6 3175.7
3182.9 3182.9 3189.2 3189.3 3194.7 3194.7 3198.2 3198.2 3200.8 3202.6
3202.4 3202.4 3202.2 3200.4 3200.2 3198.1 3198.1 3195 3189.6 3189.3
3183.8 3183.4 3177.1 3176.7 3168.6 3168.2 3159.7 3159.7 3151.2 3144
3143.5 3136.3 3135.9 3129.6 3129.2 3123.4 3123.4 3117.6 3117.6 3112.7
3108.2 3107.8 3103.3 3102.9 3100.2 3099.9 3097.7 3097.7 3093.2 3091
3090.6 3088.8 3088.5 3085.8 3085.4 3081.4 3081.4 3076.5 3076.5 3073.5
3069 3068.5 3062.2 3061.8 3055.5 3055.2 3048.5 3048.5 3038.2 3038.2
3026.9 3012.5 3012 2994.9 2994.3 2974.5 2948.7 2948.1 2948.1 2918.5
2887.9 2887 2857.3 2856.5 2833.1 2832.4 2824.1 2824.1 2830.4 2830.4
2856.8 2919.1 2924.1 3043.1 3049.5 3237.9 3243.9 3442.2 3442.2 3472.4
3181.4 3181.4 2684.3 2684.3 2179.2 2179.2 1812.1 1812.5 1739.5 1747.6
1939.6 1665.7 1665.7 812 812 290.7 290.7 181.2 180.1 180.1
179.8 182.5 172.5 172.5 145.8 145.8 131.6 131.6 115.9 115.4
115.4 120.7 120.7 123.5 123.5 124.5 124.5 122.8 122.9 112.9
112.9 93.1 70.4 70.4 53.9 53.9 47 47 47.4 46.9
50.5 50.2 51.1 49.9 49.9 46.1 46.1 38.8 38.8 27
27 17.1 6.3 6.3 0.9 0.9 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3066.4 3066.4 3089 3097.1 3105.7 3105.7 3117 3117.4 3125.5 3125.9
3132.2 3132.6 3140.7 3148.4 3148.4 3155 3155 3156.2 3156.5 3162.9
3163.1 3166.7 3167 3166.1 3170.8 3170.8 3171.8 3171.8 3170.1 3170.2
3170.2 3170.2 3166.6 3165.6 3165.6 3154.7 3154.7 3145.6 3145.4 3139.1
3138.9 3129.9 3129.6 3121.5 3111.3 3111.3 3096.6 3096.6 3087.2 3087
3077 3076.8 3065 3064.8 3053.1 3043 3043 3031.9 3031.9 3020.9
3020.8 3010.9 3010.7 2999.9 2988 2988 2982.6 2982.6 2971.6 2962.5
2962.5 2962.4 2954.3 2954.2 2942.5 2935.1 2935.1 2923.2 2923.2 2914.1
2914 2905.8 2905.6 2895.7 2895.4 2889.1 2879 2879 2868.7 2868.7
2861.1 2860.5 2855.1 2854.4 2843.6 2832.1 2831.1 2823 2823 2810.2
2809 2795.5 2794.3 2780.8 2779.9 2761.9 2741.7 2741.7 2722.1 2722.1
2718.5 2720.9 2739.8 2744.3 2808.3 2815.5 2930.9 3091.7 3091.7 3242.7
3232.2 3259.2 3241 3049.8 3031.2 2639 2197.1 2197.1 1843.6 1843.6
1645.4 1635.2 1725.4 1693.8 1862.4 1843.4 1570.2 904.6 904.6 365.5
365.5 166.3 166 136.2 135.2 129.8 129.3 123.9 106.2 106.2
89.9 90.1 78.4 78.5 69.5 69.5 65 66.8 66.8 70
70 73.8 72.9 75.6 75 75.9 75.6 73.8 67.6 67.6
55.1 55.1 40.7 40.7 28 27.9 18 17.7 10.5 5.5
5.5 1.6 1.1 0.2 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3066.4 3066.4 3111 3115.8 3116.1 3119.7 3120.2 3119.3 3117.8 3117.8
3118 3118 3117.4 3117.7 3115 3115.2 3114.3 3114.3 3109.8 3107.4
3107.4 3101.2 3101.2 3094.9 3095 3086.9 3087 3080.6 3073.4 3073.4
3063.4 3063.4 3051.6 3051.5 3040.7 3040.3 3027.7 3027.4 3015.6 2999.2
2999.2 2985.3 2985.3 2968.8 2968.4 2947.6 2947.1 2933.6 2912.5 2912.5
2893.2 2893.2 2873.8 2873.8 2851.7 2851.3 2827.9 2827.5 2807.7 2783.8
2783.8 2758.2 2758.2 2733.4 2733 2733 2709.3 2683.2 2682.8 2657.2
2629.2 2629.2 2601.9 2601.9 2571.7 2571.4 2542.6 2542.1 2512.4 2481.4
2481.4 2447.7 2447.7 2413.1 2413.1 2375.9 2375.5 2342.1 2341.7 2304.8
2268.4 2268.4 2231.3 2231.3 2188.5 2188.1 2149.3 2149 2109.3 2108.9
2068.3 2029 2029 1983.4 1983.4 1936.8 1936 1890.9 1890.2 1845.1
1805.3 1805.3 1767.2 1767.2 1730.9 1730.9 1697.4 1703.2 1664.5 1670.2
1627.8 1589.2 1589.2 1544.9 1544.9 1489.4 1473.1 1441.6 1428.2 1400.3
1392.4 1373.5 1376 1376 1414.9 1414.9 1450.5 1425.3 1458.7 1438.1
1423.7 1344 1344 1211.2 1211.2 1034.3 1034.3 829.5 828.8 628.7
628.1 473 354.4 354.4 254 254 182.6 182.7 140.3 140.4
119.7 119.9 104.6 86.6 86.6 72.2 72.2 59.5 59.3 46.7
46.2 30 14.1 14.1 1 1 0.6 0.6 0.3 0.2
0.2 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3066.4 3066.4 3106.4 3104.8 3104.8 3103.1 3100.4 3100.4 3098.5 3098.5
3093.1 3093.1 3085.9 3085.9 3083.1 3074.9 3074.9 3068.6 3068.4 3059.3
3059.3 3049.1 3049.1 3039 3039 3027.9 3016.1 3015.9 3002.1 3002.1
2990.9 2990.9 2975.1 2975.1 2959.4 2959.4 2940.9 2925.6 2925.1 2908.3
2908.3 2888.8 2888.8 2865.7 2865.7 2845.9 2826.1 2825.6 2803.2 2803.2
2778.1 2778.1 2755.7 2755.7 2727 2727 2701.7 2676.5 2675.7 2647.8
2647.8 2616.2 2586.4 2585.5 2585.5 2554.8 2554 2520.5 2487.1 2486.2
2450 2450 2412.9 2412.9 2375.7 2375.7 2335.8 2298.8 2297.7 2256
2256 2212.3 2212.3 2168.6 2168.6 2122.2 2122.2 2076.7 2030.7 2029.3
1980.2 1980.2 1928.3 1928.3 1880.7 1880.7 1829.6 1777.3 1775.8 1724.4
1722.9 1667.3 1667.3 1609.7 1609.7 1549.4 1549.4 1489 1430.4 1428.7
1365.9 1365.9 1302.2 1302.2 1239.4 1239.4 1176.7 1176.7 1114.8 1054.4
1052.8 993.6 993.6 935.4 935.4 875.2 875.2 818.1 762.2 761.2
706.2 705.4 647.7 647.7 592.1 592.1 532.6 532.6 468 404.9
404.4 355.7 355.7 306.5 306.5 265.5 265.5 237 237 211.3
193.3 187.4 160.3 160.3 130.4 130.4 103.3 103.3 81 65.7
64.9 54.9 54.4 44.7 44.7 36.9 36.9 29.2 29.2 24.2
19.7 19.1 13.1 13.1 9.9 9.9 6.3 6.3 3.6 3.6
1.8 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3066.4 3066.4 3085.5 3076.4 3066.5 3055.6 3055.5 3042 3041.9 3030.2
3030 3015.5 3015.3 3001.7 3001.6 2985.1 2967.1 2966.8 2949.7 2949.4
2949.4 2931 2909.3 2908.9 2889.1 2888.7 2866.6 2843.2 2842.7 2820.1
2819.7 2792.7 2792.1 2767.7 2767.1 2739.2 2712.4 2711.8 2684.7 2684.1
2652.6 2651.8 2622.1 2621.2 2591.5 2590.8 2556.6 2525.1 2524.3 2490
2489.1 2454.8 2454 2418.8 2417.8 2381.7 2380.8 2342.9 2306.8 2305.8
2267 2265.8 2225.9 2225.9 2187.2 2186 2148.1 2106.3 2105.1 2063.6
2062.2 2020.8 2019.4 1977 1975.7 1932.4 1930.9 1884.4 1838.4 1836.9
1790 1788.4 1738.8 1737.2 1687.6 1685.9 1631.8 1630.1 1570.7 1511.2
1509.3 1447.1 1445.2 1381.2 1379.5 1315.4 1313.6 1243.9 1171.8 1169.9
1092.3 1090.3 999.2 997.1 906 903.8 816.3 814.1 734.3 666.7
664.4 610.3 607.9 558.3 556 496.5 494.2 422 419.7 338.1
281.3 279.1 245.8 243.6 223.8 221.5 208.9 206.8 192.9 183.9
181.8 175.5 173.3 167 164.8 157.6 155.3 147.2 144.7 136
128.8 127 119.8 118.1 110.9 109.6 102.4 101.6 95.3 86.5
85.8 76.8 75.9 68.7 67.7 58.7 57.8 49.7 48.9 41.1
35.7 35.3 29 28.6 23.2 22.9 17.5 17.3 10.9 10.8
7 4.3 4.1 1.4 1.3 0.4 0.2 0.2 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3066.4 3066.4 3097.3 3097 3083.1 3082.7 3070.9 3070.4 3058.7 3045.6
3045.6 3028.9 3028.9 3012.1 3012.1 2994.4 2993.7 2973.8 2953.4 2953.4
2932.6 2931.9 2909.5 2909.5 2886.2 2886.2 2862.8 2861.9 2839.4 2813.3
2813.3 2784.3 2784.3 2757.2 2757.2 2728.2 2727.2 2699.3 2698.2 2670.3
2640.2 2640.2 2610.3 2610.3 2580.3 2580.3 2549.3 2548.1 2518.3 2486.4
2486.4 2454.4 2454.4 2420.6 2420.6 2388.6 2388.6 2354.7 2353.3 2320.9
2286 2286 2250.3 2250.3 2212.8 2212.8 2174.4 2172.8 2134.1 2132.5
2090.1 2045.2 2045.2 1995.9 1995.9 1943.7 1943.7 1889.7 1888 1830.3
1766.3 1766.3 1698.6 1698.6 1627.3 1627.3 1553.1 1553.1 1474.2 1472
1393.5 1310 1310 1226.4 1226.4 1142 1142 1059.2 1056.4 978.9
975.9 902 826.4 826.4 753.5 753.5 681.7 681.7 593.1 590.5
519.3 457.7 457.7 378.3 378.3 276.8 276.8 205.6 205.6 174.6
172.4 158.9 149.5 149.5 143.4 143.4 139.3 139.3 134.3 134
130.4 130.1 128.3 126.3 126.3 123.3 123.3 116.7 116.7 113.8
113.5 111.7 104.2 104.2 96.7 96.7 84.7 84.7 70.9 70.6
61.6 61.3 61.3 69.1 69.1 103.9 103.9 193.8 193.8 288.2
288 334.9 317.5 317.5 288.4 288.4 254 254 217.7 217.7
181.5 181.4 145.3 105.5 105.5 67.6 67.6 42.4 42.4 7.2
7.2 1.8 1.8 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3066.4 3066.4 3050.9 3035.6 3017.9 3017.9 3000.4 3000.4 2981 2980.5
2958.9 2958.3 2936.6 2936 2914.4 2891.2 2891.2 2867 2866.2 2842.8
2842 2815.8 2815 2788.9 2788 2762.8 2734.9 2734.9 2707.9 2706.9
2679 2677.9 2650.8 2649.8 2622.8 2593.8 2593.8 2565.7 2565.7 2536.7
2535.6 2507.6 2506.5 2477.7 2476.6 2446.8 2415.9 2415.9 2383.2 2382.1
2349.6 2348.5 2314.2 2313 2276.9 2275.7 2238.8 2197 2197 2151.5
2150.3 2104.3 2103 2054.3 2052.9 1999.7 1939.7 1939.7 1878.8 1878.8
1811.3 1809.7 1740.3 1738.4 1665.4 1663.5 1587.8 1508.2 1508.2 1424.9
1422.5 1340.5 1338 1257.7 1255.1 1174 1092.8 1092.8 1014.1 1014.1
936.3 933.2 845.8 842.7 748 744.9 668.3 605.7 605.7 545.9
545.9 454.8 452 335.7 333.1 239.3 236.7 189.8 164.9 164.9
148.7 146.4 138.3 135.4 131.8 128 127.1 122.7 122.7 116.2
116.2 107.6 107.3 100.1 99.8 99.8 99.7 102.4 108.6 108.6
130.1 130.1 155.2 155.2 169.6 169.5 227.2 226.9 360.4 562.2
562.2 727.1 726.9 755.7 755.4 680.6 680.2 598.1 465.1 465.1
282.6 282.6 161.8 162.1 109.8 111.2 86.8 90.3 74.9 65.9
65.9 56.9 56.2 47.2 46.1 37.1 35.8 26.8 25.4 19.1
11.4 11.4 6.4 4.9 4 2.6 2.6 1.6 1.6 0.3
0.3 0.1 0.1 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
